Download document () of 20

1450-CSA

Eaton Thermoplastic flood detector - terminal connection - 12/24Vdc - relay output

General specifications

Product Name
Eaton Detectors
Catalog Number
1450-CSA
EAN
8054934901072
Product Length/Depth
64 mm
Product Height
96 mm
Product Width
25 mm
Product Weight
0.08 kg
Certifications
CE marking

Product specifications

Operating current
0.03 A
Operating temperature - max
50 °C
Operating temperature - min
5 °C
Operating voltage - max
24 V
Operating voltage - min
12 V
Type of messaging
Water
Degree of protection (IP)
Other
Type of fastening
Other
Type Of Electric Connection
Other
Color
White
Mounting Method
Surface mounting

Export product specification