Download document () of 20

147539

Eaton Moeller® series M22 Bulkhead interface, USB 3.0 socket, Type A, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Accessory Bulkhead interface
Catalog Number
147539
EAN
4015081439904
Product Length/Depth
50 mm
Product Height
45 mm
Product Width
30 mm
Product Weight
0.02 kg
Certifications
UL
UL report applies to both US and Canada
CSA Class No.: none
Certified by UL for use in Canada
UL File No.: E330994
CE
UL 508
CSA-C22.2 No. 142
IEC/EN 6113-2
UL Category Control No.: DUXR, DUXR7
Catalog Notes
USB 3.0 socket, Type A

Features & Functions

Bezel color
Titanium
Design
USB 3.0 A
Number of poles
Nine-pole

General

Accessory/spare part type
Accessory
Degree of protection
NEMA 12 (with closed cover)
IP65 (with closed cover)
IP20 (with plug connected)
Lifespan, mechanical
100 insertion cycles
Limit value class
3
Mounting depth
27 mm
Opening diameter
22.5 mm

Climatic environmental conditions

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
25 °C
Ambient storage temperature - max
80 °C

Electrical rating

Insulation resistance
≥ 100 MΩ
Nominal current
900 A
Nominal voltage - max
30 V
Rated operational voltage
5 V AC/DC
Resistance
< 30 mΩ (volume resistance)

Communication

Connection to SmartWire-DT
No
Data transfer rate
5 GBit/s, max.

Contacts

Contact material
CuSn, gold-plated
Contact type
1:1
Force for positive opening - min
0 N

Design verification

Heat dissipation capacity Pdiss
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification