Photo is representative
Download
Eaton Distribution parts. Current transformer, 250, 5A, 0.5 GK, 2.5VA
Product Name |
Eaton Distribution parts
|
Catalog Number |
149443
|
EAN |
4015081457793
|
Product Length/Depth |
80 mm
|
Product Height |
26 mm
|
Product Width |
52 mm
|
Product Weight |
0.2 kg
|
Compliances |
RoHS conform
|
Opening width - min |
0 mm
|
Opening height - min |
0 mm
|
Nominal current |
250 A
|
Number of inputs (primary) |
0
|
Opening diameter |
0 mm
|
Opening height - max |
0 mm
|
Secondary current input |
5 A
|
Secondary rated apparent power |
2.5 VA
|
Opening width - max |
0 mm
|
Accuracy class (ratio) |
0.5
|
Model |
Through-feed current converter
|
Over current limiting factor |
FS 5
|
Secondary connection |
Screw connection
|
Power consumption |
2.5 W
|