Download document () of 20
We make what matters work*

152P

Eaton Crouse-Hinds series rigid/IMC set screw type connector, Rigid/IMC, Straight, Non-insulated, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC set screw type connector
Catalog Number
152P
UPC
784564101525
Product Length/Depth
1.94 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
0.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Connector type
Straight
Insulator
Non-insulated
Trade size
1"
Style
Set screw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.