Photo is representative
Download
Eaton Atlantic LED SC Pictogram,Atlantic LED D Pictogram Blind
Product Name |
Eaton Atlantic LED SC Pictogram
|
Catalog Number |
155-000-209
|
EAN |
8714112074966
|
Product Length/Depth |
256.86 mm
|
Product Height |
0.25 mm
|
Product Width |
124.1 mm
|
Product Weight |
0.025 kg
|
Certifications |
CE
|
Viewing distance |
24 m
|
Model |
Insert sheet/plate
|
Meaning pictogram |
Escape route
|
Material thickness |
0.25 mm
|
Double-sided |
False
|
Direction |
None
|
Direction of the arrow |
None
|
Product branding |
Eaton
|