Download document () of 20

155448

Eaton Moeller series xComfort - Communication interfaces & routers. Interface, ethernet communication, LAN, supply via Ethernet

General specifications

Product Name
Eaton Moeller series xComfort communication interface
Catalog Number
155448
EAN
4015081521586
Product Length/Depth
114 mm
Product Height
34 mm
Product Width
100 mm
Product Weight
0.28 kg
Compliances
RoHS conform

Product specifications

Application
Interface
Features
Radio frequent bidirectional
Bus system operating type
None
Radio frequent
Fitted with:
LED indication
Power supply
Mains
Bus system product type
Interface
Voltage rating
5 V
Voltage type
DC
Degree of protection
IP20
Functions
Web-Server
Radio interface
Updateable
Mounting method
Surface mounting
Surface mounted (plaster)
Model
LAN-systems interface
Protocol
TCP/IP
Width in number of modular spacings
0
Number of devices per channel - max
1
Number of channels
99
Power consumption
2.5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.