Download document () of 20

156601

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Signalling switch tripped, 2W, 1^6

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
156601
EAN
4015081531912
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
3.534 kg
Compliances
RoHS conform
Certifications
EN Listed
IEC Rated

Product specifications

Used with
IZMX16...
Accessory/spare part type
Trip indication / Reset options
Others
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
Overcurrent trip switch (OTS) with two changeover contacts.
Rated breaking capacity (inductive load)
0.5 A (125 V DC)
10 A (250 V AC)
0.25 A (250 V DC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.