Download document () of 20

15ET

Eaton Bussmann series high speed British standard fuse, Single barrel, 15A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
15ET
UPC
051712830959
EAN
5027590435000
Product Length/Depth
76 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
40.4 g
Compliances
RoHS Compliant
CE Marked

Electrical data

Amperage Rating
15 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Pre arc (I2T)
11
Clearing (I2T)
60 at 415 V, 95 at 660 V
Watt losses
4.6 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866