Download document () of 20
We make what matters work*

166751
XMIX40F06

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, 3/4p, fixed mounted design, W=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166751
EAN
4015081632602
Product Length/Depth
271 mm
Product Height
640 mm
Product Width
592 mm
Product Weight
13 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.