Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Outlet filter, 2-55
Product Name |
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
|
Catalog Number |
167300
|
EAN |
4015081638024
|
Product Length/Depth |
26 mm
|
Product Height |
145 mm
|
Product Width |
145 mm
|
Product Weight |
0.18 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Filter mat
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-40 °C
|
Color |
Gray
|
Degree of protection |
IP55
|
Filter class |
G3
|
Material |
Plastic
|