Download document () of 20
Discontinued

167578

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 1p, 75VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167578
EAN
4015081640706
Product Length/Depth
80 mm
Product Height
67 mm
Product Width
17.5 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Certifications
CE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
Surge arrester

Technical data - electrical

Voltage protection level
0.55 KV
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Nominal voltage at AC
75 V
Nominal voltage at DC
0 V
Continuous voltage at AC - max
75 V
Continuous voltage at DC - max
0 V
PV-voltage - max
0 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
30 kA
Short-circuit breaking capacity (ISCCR)
0 kA
Signalling at the device
Optic

Technical data - mechanical

Frame
1 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
1
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Degree of protection
IP20

Additional information

Features
Category type 2
System configuration type
TN
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866