Eaton Distribution parts. Accessory for busbar system. End cap, 1-phase
Product Name |
Eaton Distribution parts
|
Catalog Number |
168878
|
EAN |
4015081653690
|
Product Length/Depth |
24 mm
|
Product Height |
6 mm
|
Product Width |
9 mm
|
Product Weight |
0.002 kg
|
Compliances |
RoHS conform
|
Features |
Busbar
|
Accessory/spare part type |
End cap for shroud section
|
Color |
Other
|
Material |
Plastic
|
Model |
End cap
|
Suitable for |
Other
|
Type |
|
Application |
Switchgear for industrial and advanced commercial applications
|