Download document () of 20

16LCT

Eaton Bussmann series high speed British standard fuse, 16A, 240 VAC/150 VDC (IEC), 250 VAC/150 VDC (UL), Class aR, 200 kA RMS Sym.

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
16LCT
UPC
051712831758
EAN
5027590437653
Product Length/Depth
47 mm
Product Height
9 mm
Product Width
9 mm
Product Weight
5.8 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
UL recognized
IEC 60269-4
CCC

Electrical data

Amperage Rating
16 A
Voltage rating
240 Vac, 150 Vdc
Rated voltage AC
240 V
Rated voltage DC
150 V
Interrupt rating
200 kA RMS Sym, 50 kA DC at 150 Vdc
Class
Class aR
Pre arc (I2T)
20
Clearing (I2T)
100
Watt losses
2.5 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
TI250 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866