
Fuse-link, LV, 16 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
16NHG000B-400
|
EAN |
5027590437707
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
131 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
16 A
|
Voltage rating |
400 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH000
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Support from Eaton
Commercial support
Phone: 0800-00-32866