Fuse-link, LV, 16 A, AC 400 V, D01, gR, IEC, ultra rapid
| Product Name |
Eaton Bussmann series low voltage D0 fuse
|
| Catalog Number |
16NZ01R
|
| UPC |
051712531566
|
| EAN |
5027590437837
|
| Product Length/Depth |
36 mm
|
| Product Height |
11 mm
|
| Product Width |
11 mm
|
| Product Weight |
40.1 g
|
| Compliances |
GoST-R
RoHS Compliant CE Marked |
| Certifications |
EAC
IEC 60269 VDE DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Amperage Rating |
16 A
|
| Voltage rating |
400 V
|
| Breaking capacity |
50 kA
|
| Utilization category |
gR (general purpose semiconductor protection)
|
| Fuse size |
D01
|
| Fuse type |
NZ01R - Ultra rapid
|
| Fuse indicator |
Non-indicating
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
E14 (D01) Fuse base
FRN01C Single-pole fuse base FN01C Single-pole fuse base FRN01-B Single-pole fuse base FRN01-SB Single-pole fuse base TFRN01C Three-pole fuse base TFN01C Three-pole fuse base TFRN01-B Three-pole fuse base TFRN01-SB Three-pole fuse base |
| Accessory/spare part type |
16GN01 Grey screw cap gauge piece
|
Support from Eaton
Commercial support
Phone: 0800-00-32866