Download document () of 20

170E2160

Fuse-link, high speed, 80 A, AC 500 V, 45 x 45 x 141 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E2160
EAN
5027590438308
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
833 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
80 A
Breaking capacity
220 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
Other
Rated voltage AC
500 V
Center-to-center distance of connections
111 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
37 W
Fuse shape
Square body, center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
500 V
Type
Fuse
Application
diode protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification