Download document () of 20

170E3584

Eaton Bussmann series high speed traction fuse, 80A, 100 kAIC, Other, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3584
UPC
051712390309
EAN
5996516006382
Product Length/Depth
129 mm
Product Height
61 mm
Product Width
43 mm
Product Weight
942 g
Compliances
IEC

Electrical data

Amperage Rating
80 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
100 kAIC
Pre arc (I2T)
1750
Watt losses
13 W

Product specification

Application
traction
Fuse indicator
Other
Fuse size
1*

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866