Download document () of 20

170E9498

Fuse-link, high speed, 500 A, AC 7 kV, size 3, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9498
UPC
051712214483
EAN
5996516007488
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
136.8 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
500 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
7000 V
Center-to-center distance of connections
455 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
320 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
50 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
7000 V
Type
Fuse
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification