Download document () of 20

170F8232

Eaton Bussmann series high speed traction fuse, 660V, 250A, 100 kAIC, Other, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170F8232
UPC
051712418584
EAN
5027590245074
Product Length/Depth
165 mm
Product Height
90 mm
Product Width
66 mm
Product Weight
1051 g
Compliances
IEC

Electrical data

Amperage Rating
250 A
Voltage rating
1200 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
75000 at 1000 Vdc
Watt losses
94 W

Product specification

Application
traction
Fuse indicator
Other
Fuse size
2
Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866