Download document () of 20

170L8695

Fuse-link, high speed, 250 A, AC 2000 V, Size 2, 61 x 75 x 202 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8695
EAN
5027590440165
Product Length/Depth
260 mm
Product Height
68 mm
Product Width
124 mm
Product Weight
1193 g
Certifications
IEC 60269-4
DIN

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
2000 V
Center-to-center distance of connections
168 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
100 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification