Download document () of 20

170L9665

Fuse-link, high speed, 700 A, AC 1000 V, Size 3, 76 x 76 x 75 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9665
UPC
051712793933
EAN
5027590440370
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2300 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
75.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
125 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification