Download document () of 20

170M1358

Fuse-link, high speed, 10 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1358
UPC
051712216593
EAN
5027590440783
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
144.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
10 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
25.5 at 660 V
Watt losses
3 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
3.8
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification