Download document () of 20

170M1374

Fuse-link, high speed, 400 A, AC 600 V, size 000, 21 x 40 x 100 mm, aR, DIN, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1374
EAN
5027590440912
Product Length/Depth
302 mm
Product Height
48 mm
Product Width
106 mm
Product Weight
141 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
600 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
60 W
Fuse shape
Square body, slotted offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
600 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification