Download document () of 20

170M1807

Eaton Bussmann series Fuse-link, high speed, 80 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1807
UPC
051712683005
EAN
5027590441780
Product Length/Depth
76 mm
Product Height
40 mm
Product Width
110 mm
Product Weight
178 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL 248-13

Product specifications

Amperage Rating
80 A
Breaking capacity
50 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
000
Rated voltage DC
1000 V
Center-to-center distance of connections
91 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
27 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
000
0
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification