Download document () of 20

170M2660

Fuse-link, high speed, 40 A, AC 690 V, DIN 00, 30 x 67 x 100 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2660
UPC
051712254205
EAN
5027590442367
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
222.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class gR
Clearing (I2T)
360 at 660 V
Watt losses
9 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
50
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification