Download document () of 20

170M2764

Fuse-link, high speed, 100 A, AC 690 V, size 00, 30 x 62 x 64 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2764
UPC
051712254458
EAN
5027590443449
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
163 mm
Product Weight
215 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
4150 at 660 V
Watt losses
20 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
620
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x blade end
Construction size
00
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00BTN/60 Type T indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification