Download document () of 20

170M3810D

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 63A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3810D
UPC
051712333177
EAN
5027590450096
Product Length/Depth
135 mm
Product Height
64 mm
Product Width
40 mm
Product Weight
425.8333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
63 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
850 at 660 V
Watt losses
6.5 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
120
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification