Download document () of 20

170M3969

Fuse-link, high speed, 125 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3969
UPC
051712678919
EAN
5027590450683
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
272 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
125 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
8600 at 1000 V
Watt losses
40 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
1450
Color
None
Interrupt rating
125 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification