Download document () of 20

170M4241

Fuse-link, high speed, 315 A, AC 1250 V, size 1, 53 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4241
UPC
051712258210
EAN
5027590451970
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
225 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
90000 at 1000 V, 120000 at 1250 V
Watt losses
65 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
15000
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification