Download document () of 20

170M4532

Fuse-link, high speed, 200 A, AC 1000 V, size 1, 51 x 68 x 102 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4532
UPC
051712679091
EAN
5996516013496
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
1350 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
200 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
24500 at 1000 V
Watt losses
45 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
4150
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification