Download document () of 20

170M4560

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, UL, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4560
UPC
051712259248
EAN
5027590453493
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
153 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
42000 at 660 V
Watt losses
58 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
6200
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification