Download document () of 20

170M4610

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4610
UPC
051712799126
EAN
5027590453646
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
171 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
42000 at 660 V
Watt losses
58 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
6200
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification