Download document () of 20

170M4742

Fuse-link, high speed, 350 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4742
UPC
051712259729
EAN
5704057026932
Product Length/Depth
66.5 mm
Product Height
156.6 mm
Product Width
51.2 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
CSA Certified

Product specifications

Amperage Rating
350 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Class
Class aR
Clearing (I2T)
125000 at 1000 V, 165000 at 1250 V
Watt losses
70 W
Pre arc (I2T)
20000
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Packaging type
Standard
Voltage rating
1000 V
Type
Square body US style, -FKE/115 type K indicator for micro
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro

Export product specification