Download document () of 20

170M4967

Eaton Bussmann series high speed square body fuse, 250 A, AC 1000 V, DIN 1, 51 x 69 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4967
UPC
051712679558
EAN
5027590624046
Product Length/Depth
69 mm
Product Height
138 mm
Product Width
51 mm
Product Weight
956 g
Certifications
CE

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
46000 at 1000 V
Watt losses
52 W
Fuse shape
Square Body size 1* to 3, DIN 43653
Pre arc (I2T)
7750
Color
None
Interrupt rating
125 kAIC
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Square Body -KN/110 Type K indicator for microswitch
Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification