Download document () of 20

170M5220

Fuse-link, high speed, 700 A, AC 1250 V, size 2, 61 x 77 x 244 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5220
EAN
5996516015131
Product Length/Depth
210 mm
Product Height
52 mm
Product Width
160 mm
Product Weight
2102 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
115 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

Export product specification