Download document () of 20

170M5418

Fuse-link, high speed, 1250 A, AC 600 V, size 2, 61 x 77 x 65 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5418
UPC
051712261234
EAN
5027590526647
Product Length/Depth
65 mm
Product Height
75 mm
Product Width
61 mm
Product Weight
260 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
600 V
Center-to-center distance of connections
65.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2400000 at 660 V
Watt losses
130 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
365000
Color
None
Interrupt rating
200 kAIC
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
700 V (UL), 600 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification