Download document () of 20

170M5459

Fuse-link, high speed, 450 A, AC 690 V, size 2, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5459
UPC
051712799898
EAN
5027590457255
Product Length/Depth
77 mm
Product Height
59 mm
Product Width
51 mm
Product Weight
277.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
50.3 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
105000 at 660 V
Watt losses
70 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
15500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification