Download document () of 20

170M5747

Fuse-link, high speed, 700 A, AC 1100 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5747
UPC
051712262378
EAN
5027590458412
Product Length/Depth
160 mm
Product Height
77 mm
Product Width
61 mm
Product Weight
236.333 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1100 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
125 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
160000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Packaging type
Standard
Voltage rating
1100 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification