Download document () of 20

170M6237

Fuse-link, high speed, 800 A, AC 1250 V, size 3, 74 x 92 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6237
UPC
051712666329
EAN
5996516018477
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
915 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
800 A
Breaking capacity
30 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
125 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
30 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification