Download document () of 20

170M6241

Fuse-link, high speed, 450 A, AC 1250 V, DIN 3, aR, DIN, IEC, single (top) indicator system

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6241
UPC
051712263498
EAN
5996516018514
Product Length/Depth
138 mm
Product Height
45 mm
Product Width
58 mm
Product Weight
1284 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
185000 at 1000 V, 245000 at 1250 V
Watt losses
100 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
31000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification