Download document () of 20

170M6358

Fuse-link, high speed, 500 A, AC 690 V, size 3, 76 x 92 x 126 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6358
UPC
051712263955
EAN
5996516019016
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
694 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
500 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
91.5 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
95000 at 660 V
Watt losses
95 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
14000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification