Download document () of 20

170M6411

Fuse-link, high speed, 700 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6411
UPC
051712793018
EAN
5027590461979
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
825 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
700 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
52 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
300000 at 660 V
Watt losses
110 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
44500
Color
None
Interrupt rating
200 kAIC
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification