Download document () of 20

170M6470

Fuse-link, high speed, 1800 A, AC 600 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6470
UPC
051712793599
EAN
5996516019450
Product Length/Depth
53 mm
Product Height
92 mm
Product Width
76 mm
Product Weight
952 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
1800 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
600 V
Center-to-center distance of connections
65.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
210000 at 660 V
Watt losses
165 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
31000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Mounting method
Flush
Voltage rating
600 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification