Download document () of 20
To be discontinued

170M6592

Fuse-link, high speed, 500 A, AC 1250 V, size 3, 76 x 92 x 76 mm, aR, IEC, UL, type K indicator, flush end, 13 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6592
UPC
051712264716
EAN
5704057035514
Product Length/Depth
76 mm
Product Height
92 mm
Product Width
76 mm
Product Weight
117.9 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Product specifications

Amperage Rating
500 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1250 V
Current type
AC
Mounting dimension
Other
Class
Class aR
Watt losses
105 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
GKN/75 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification