Download document () of 20

170M6827

Fuse-link, high speed, 2200 A, AC 1250 V, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6827
EAN
5996516020760
Product Length/Depth
214 mm
Product Height
84 mm
Product Width
160 mm
Product Weight
1484 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
2100 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Rated voltage AC
1250 V
Center-to-center distance of connections
82 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
14500000 at 1250 V
Watt losses
280 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
2300000
Color
None
Interrupt rating
125 kAIC
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification