Download document () of 20
We make what matters work*

170M7253

Eaton Bussmann series high speed square body fuse, 1250 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 125 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7253
UPC
051712682831
EAN
5996516021446
Product Length/Depth
120 mm
Product Height
125 mm
Product Width
105 mm
Product Weight
0.001 g
Certifications
IEC

Product specifications

Amperage Rating
1250 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Fuse size
4
Rated voltage AC
1500 V
Center-to-center distance of connections
125 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Color
None
Construction size
4
Voltage rating
1500 V
Fuse type
Flush end
Fuse system (according to IEC 60269)
Other

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
Authenticate before accessing Test Reports
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.