Download document () of 20

170M8614

Fuse-link, high speed, 315 A, AC 1000 V, DIN 3, 74 x 92 x 138 mm, aR, DIN, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8614
UPC
051712604178
EAN
5996516022481
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1318 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
54500 at 1000 V
Watt losses
90 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
9200
Color
None
Interrupt rating
125 kAIC
Construction size
3
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification