Download document () of 20

170M8690

Fuse-link, high speed, 630 A, AC 3000 V, size 3, 96 x 85 x 234 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8690
UPC
051712486231
EAN
5027590310659
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
1 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
630 A
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
3000 V
Center-to-center distance of connections
234 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
200 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
3000 V
Type
Fuse
Application
Protection of power rectifiers
Fuse system (according to IEC 60269)
Other

Export product specification