Eaton Moeller® series SL7 Tool, replacing filament lamp
Product Name |
Eaton Moeller® series SL7 Accessory Filament lamp change tool
|
Catalog Number |
171294
|
EAN |
4015081678372
|
Product Length/Depth |
25 mm
|
Product Height |
78 mm
|
Product Width |
25 mm
|
Product Weight |
0.009 kg
|
Compliances |
CE
|
Connection to SmartWire-DT |
No
|
Product category |
Accessories
|
Ambient operating temperature - min |
-30 °C
|
Ambient operating temperature - max |
60 °C
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |