Eaton Moeller® series SL4 Base module;connection to SmartWire-DT
| Product Name |
Eaton Moeller® series SL4 Base module
|
| Catalog Number |
171311
|
| EAN |
4015081678525
|
| Product Length/Depth |
81 mm
|
| Product Height |
145 mm
|
| Product Width |
81 mm
|
| Product Weight |
0.172 kg
|
| Certifications |
IEC/EN 60947-5-1
CE CSA-C22.2 No. 94-91 UL 508 CSA-C22.2 No. 14-10 IEC/EN 60529 |
| Color |
Other
|
| Fitted with: |
Cover
Base adapter for slipping onto place (rapid mounting and wiring system) |
| Number of modules |
Max. 5 (0.3 A per module)
Max. 10 (with base for mounting on both sides) Max. 5 (with standard base) |
| Connection to SmartWire-DT |
Yes
|
| Degree of protection |
IP66
NEMA 13 NEMA 4X NEMA 4 |
| Mounting Method |
Horizontal
Bracket Floor |
| Mounting position |
As required
|
| Product Category |
|
| Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms |
| Tube length |
100 mm
|
| Type |
Base module
|
| Ambient operating temperature - min |
-30 °C
|
| Ambient operating temperature - max |
60 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |